Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
Y1150A 34945EXT Distribution Board, for 8 N181x SPDT Switches
Connects the 34945EXT to 8 N181x SPDT to route the power and control signals from the driver module to the switches
Connects the 34945EXT to 8 N181x SPDT to route the power and control signals from the driver module to the switches
HIGHLIGHTS
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Extend the Capabilities of Your Product
Want help or have questions?