W6019E PathWave MBP CMOS Modeling Package
Contains the most popular advanced CMOS modeling features
Model extraction packages for Verilog-A, reliability, statistical, SRAM cell and re-centering.
Highlights
The W6019E PathWave MBP CMOS Modeling Package includes:
- Verilog-A model support
- Reliability model support
- Statistical model extraction flow
- SRAM cell support
- Re-centering feature
For advanced CMOS modeling, the W6019E offers a package of MBP features to help in building a complex model library.
Extend the Capabilities of Your Product
Want help or have questions?