W6013E PathWave MBP HV/LDMOS Extraction Package
Turnkey model extraction packages for HV/LDMOS
Model extraction packages for HiSIM_HV and Level 66 HVMOS.
Highlights
The W6013E PathWave MBP HV/LDMOS Extraction Package includes:
- HiSIM_HV internal SPICE simulation, optimization, and extraction flow
- Level 66 parameter extraction based on MBP environment with external HSPICE simulator
For high-voltage applications, the W6013E includes the HiSIM_HV model simulation and extraction package and Level 66 parameter extraction based on the MBP core environment.
Extend the Capabilities of Your Product
Want help or have questions?