W6012E PathWave MBP BJT Extraction Package
Turnkey model extraction packages for bipolar devices
Model extraction packages for Mextram, HICUM and VBIC.
Highlights
The W6012E PathWave MBP BJT Extraction Package includes:
- Mextram, HICUM and VBIC simulation with internal SPICE simulator
- Parameters tuning and optimization based on MBP environment
- Auto-extraction flows are available
For BJT devices, the W6012E includes a Mextram, HICUM and VBIC model simulation and extraction package based on the MBP core environment.
Extend the Capabilities of Your Product
Want help or have questions?