U4201A Logic Analyzer Cable
Connect to all logic analyzer probes designed for use with 90-pin cable connectors
Connect to all logic analyzer probes designed for use with 90-pin cable connectors
HIGHLIGHTS
The U4201A is used to connect logic analyzer probes to the U4164A, U4154A/B logic analyzer module, 16850 Series portable logic analyzer, and U4421A MIPI D-PHY protocol analyzer. It is compatible with all logic analyzer probes designed for use with 90-pin cable connectors.
Extend the Capabilities of Your Product
Want help or have questions?