S96041B Impedance Analysis
Make impedance analysis measurements of Surface Mount Device (SMD) components on the E5080B vector network analyzer with 16198A-010 10 GHz SMD test fixture.
S96041B enables the impedance analysis of Surface Mount Device (SMD) components on the E5080B vector network analyzer with 16198A-010 10 GHz SMD test fixture.
Highlights
S96041B enables you to perform accurate impedance measurements up to 10 GHz with the combination of 16198A-010 SMD test fixtures and 85052DH02 data-based calibration standards.
- Fixture calibration data and 85052DH02 data-based calibration kit provide accurate and stable measurements up to 10 GHz on the E5080B ENA
- 0201 and 0402 (mm) Bottom electrode SMDs can be supported on the 16198A-010
Extend the Capabilities of Your Product
Want help or have questions?