S94605B Network Analyzer Test Setup Assistant (NTSA)
Spreadsheet-based measurement configuration assistant aides users in setting up and calibrating complex measurements for a multiport DUT with a VNA based system
HIGHLIGHTS
- Easy setup of complex measurements with an intuitive spreadsheet-based interface.
- Allows users to set up channels and traces through a spreadsheet.
- Simplifies multiport calibration.
VNA measurement applications can be overwhelmingly complex, especially for multiport VNAs using PXI VNAs. The development of production test or design verification test using multiport VNAs is time-consuming and costly to the point of risking product release delays. The Network analyzer Test Setup Assistant (NTSA) application is designed to dramatically reduce test development time by automating network analyzer configuration using pre-formatted spreadsheets, and it results in a fast and easy setup for complex or extensive measurements and calibration.
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S94601B?
Extend the Capabilities of Your Network Analyzer Test Setup Assistant (NTSA)
Software
Featured Resources for S94605B Network Analyzer Test Setup Assistant (NTSA)
Want help or have questions?