N9092EM0E Avionics Measurement Application, Multi-Touch UI
Accurately access modulation qualify of VOR/ILS signals
The Avionics measurement application enables the Keysight high-performance signal analyzers to accurately assess the modulation quality, VOR and ILS, on RF or audio (baseband) signals used for air navigation and instrument landing.
HIGHLIGHTS
- Embedded in the N9030B PXA high-performance signal analyzer with multi-touch user interface
- Provides accurate VHF Omni-directional Ranging (VOR) and Instrumental Landing System (ILS) and marker beacon
- Makes modulation quality assessments on the RF and audio (baseband) avionic signals
- Verifies avionic signal generators which are used to test the receivers found in aircraft
- 0.025 VOR bearing accuracy 0.1% for AM modulation depth accuracy
- As low as 0.0001% DDM error for ILS
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?