N7641APPC PathWave Signal Generation for Avionics, Embedded Application
Create and customize four types of avionics signals: VOR, ILS localizer, ILS glide slope, and marker beacon
Create and customize four types of avionics signals — VOR, ILS localizer, ILS glide slope, and marker beacon — with Keysight M9484C VXG and N5186A MXG vector signal generators.
Highlights
- Generates VOR, ILS localizer, ILS glide slope, and marker beacon signals.
- Includes adjustable code identification (COM / ID) settings.
- Supports SCPI commands.
- Keysight supports tiered PathWave signal generation models with N-model applications (N7641APPC with prefix "N") for high-performance HW platforms: VXG-C M9484C, E-model applications (E7641APPC with prefix "E") for mid-range HW platform: MXG N5186A.
- Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7641APPC could run on MXG N5186A, but E7641APPC cannot run on VXG-C M9484C
Extend the Capabilities of Your Product
Want help or have questions?