N7640EMBC PathWave Signal Generation For LMR, Waveform Playback
Create test signals for various LMR - waveform playback license
Enable offline playback of pre-generated standard-compliant land mobile radio (LMR) APCO25 Phase 1 waveforms using Keysight signal generators.
HIGHLIGHTS
- Enable offline playback of pre-generated standard-compliant land mobile radio (LMR) APCO25 Phase 1 waveforms using Keysight signal generators
- Easily setup tests with powerful and intuitive graphical user interface built with HTML5 and JavaScript
- Supports Red Hat Enterprise Linux, Microsoft Windows 7 and 10
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?