N7621B PathWave Signal Generation for Multitone Distortion
Create distortion-free two-tone and multitone test stimulus signals
Generate accurate multitone and noise power ratio (NPR) signals with E8267D PSG. Apply pre-distortion using a spectrum analyzer to enhance signal quality.
HIGHLIGHTS
- Create distortion free two-tone and multitone test stimulus signals
- Configure a noise power ratio (NPR) test stimulus with up to 2 GHz noise bandwidth, > 60 dBc notch depth, and +/- .5 db noise flatness
- Automatically apply pre-distortion using a spectrum analyzer to enhance signal quality and minimize test uncertainty
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?