N7606EMBC PathWave Signal Generation for Bluetooth®, Waveform Playback
Create standard-based signals for Bluetooth®
Create signals that conform to Bluetooth® BR+EDR, Bluetooth LE 4.0/4.2/5 communication standards on Keysight signal generators.
Highlights
- Create standard-based signals for Bluetooth Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) 4.0, 4.2, Bluetooth 5, 5.1 and 5.3, and 6.0 version technologies
- Configure fully-coded Bluetooth packets and Bluetooth modulated data streams for both basic (BR) and Enhanced Data Rate (EDR), Bluetooth LE 4.0/4.2, Bluetooth 5 and 5.1 for AoA/AoD, Bluetooth 6.0 Channel Sounding, Bluetooth Higher Data Throughput (HDT)
- Dirty transmitter test setup for receiver sensitivity tests using DHx, 2-DHx, 2-EVx, 3-DHx and 3-EVx packet types for EDR or using Bluetooth low energy reference packet
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?