N4846A Offset Blades
Reduce ground lead inductance with these offset ground blades for use with N2795A/2796A/2797A active probes
Reduce ground lead inductance with these offset ground blades for use with N2795A/2796A/2797A active probes
HIGHLIGHTS
- Low inductance offset ground for reduced ground lead inductance
- For use with N2795A/96A/97A active probe
The N4846A is an offset ground for use with N2795A/96A/97A single-ended active probes. The package contains two ground blades.
Extend the Capabilities of Your Product
Want help or have questions?