Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N4842A Dual-Pin PCB Header
Connect your N2795A/2796A/2797A probe to 100-mil spacing thru-holes on PCB at full bandwidth
Connect your N2795A/2796A/2797A probe to 100-mil spacing thru-holes on PCB at full bandwidth
HIGHLIGHTS
- allows connection to 100 mil (2.5 mm) spacing thru-holes on PCB
- full bandwidth with N2795 / 96A / 97A
The N4842A is a dual pin PCB header for use with N2795A / 96A / 97A single-ended active probes.
Extend the Capabilities of Your Product
Want help or have questions?