N1127A Boundary Scan Analyzer Accessories
Enhance boundary scan test capabilities
Highlights
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 boundary scan analyzer's capabilities and efficiency. These accessories include a boundary scan Smart Plugin Test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software. Together, these accessories provide a comprehensive solution for boundary scan testing, addressing various aspects of the testing process and ensuring high-quality outcomes.
The boundary scan analyzers accessories enable you to do the following:
- Validate the interface signals of memory and PCIe to the CPU with the Smart Plugin test card.
- Facilitate connectivity and communication between the boundary scan controller and the device under test with the TAP/IO board and cable.
- Extend testing capabilities and simplify troubleshooting with the CET module.
- Streamline the testing process with user-friendly and powerful standalone software.
Want help or have questions?