HIGHLIGHTS

  • Adaptor to connect MX0100A to a InfiniiMax probe amplifier
  • One bullet adapter is included in the MX0100A Opt 001. Two in Opt 002 and three in Opt 003

The MX0103A is a bullet adapter for use with the MX0100A micro probe head and the InfiniiMax probe amplifier.

MX0103A Bullet Adapter

Interested in a MX0103A?

Featured Resources for MX0103A Bullet Adapter

Alle Ressourcen anzeigen

Want help or have questions?