KS9801SP1B PathWave Measurements PowerSuite Analysis Pack
Measure ACP, SEM and OBW inside your test system matching real hardware spectrum analysis
Perform Power Suite measurements for cellular and wireless signals, including Adjacent Channel Power (ACP) and Spectrum Emission Mask (SEM).
HIGHLIGHTS
The KS9801SP1B PathWave Measurements PowerSuite Analysis Pack includes:
- Spectrum measurements with FFT or swept spectrum:
- Channel Power
- Occupied Bandwidth (OBW)
- Adjacent Channel Power (ACP)
- Spectrum Emission Mask (SEM)
- Supports single carrier or multiple carrier aggregation scenarios
- Supports multiple input vectors with diverse RBW, VBW and detector types
- Supports Adjacent Channel Power (ACP) with flexible power reference and limit mask definition for each offset
Extend the Capabilities of Your Product
Want help or have questions?