KS9800M01B PathWave Measurements Digital Modulation Analysis
Bring world-class signal processing inside your test system for general purpose modulation formats
Demodulate a wide range of signals with modulations from binary phase-shift keying (BPSK) to 4096-QAM plus presets for many cellular, and wireless networking.
HIGHLIGHTS
The KS9800M01B PathWave Measurements Digital Modulation Analysis includes:
- Use various properties provided with DigitalEvm to configure the plugin's digital demodulator (such as result length, filter alpha/BT, symbol rate, etc.)
- >30 modulation formats: BPSK, QPSK, Differential QPSK, PI/4 Differential QPSK, Offset QPSK, PSK, MSK, CPM (FM), QAM, Custom APSK, Star QAM, DVM QAM, VSB
- Apply built-in filters: RC, RRC, Gaussian, Half Sine, etc.
- Compare measured vs ideal in EVM, constellation, and more
- Pinpoint impairments like IQ offset, gain imbalance
- Leverage presets to standards: CDMA, EDGE, NADC, PDC, PHP, PHS, W-CDMA, Bluetooth, HIPERLAN/1, Wi-SUN, Zigbee, Digital Video (J.83, ATSC), DECT, APCO, TETRA and more
Extend the Capabilities of Your Product
Want help or have questions?