89601BHHC 89600 VSA LTE/LTE-A TDD Modulation Analysis
Perform LTE/LTE-Advanced TDD modulation analysis
Analyze your LTE/LTE-Advanced TDD uplink and downlink signals with advanced capabilities such as carrier aggregation and higher-order MIMO.
HIGHLIGHTS
- LTE & LTE-Advanced TDD with uplink and downlink measurements
- Carrier aggregation up to 5 component carriers
- EVM, constellation, transport layer decoding and more
- Multiple color-coded result views simultaneously
- MIMO analysis up to 8 layers in downlink
Extend the Capabilities of Your Product
Want help or have questions?