85140B Coaxial Short
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems
Establish measurement planes for known reflection phase and magnitude in 50 Ω coaxial systems
HIGHLIGHTS
Type
- 2.4 mm female connector.
The Keysight 85140B coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm female connector.
For more information about coax termination, please visit Terminations (Loads).
Extend the Capabilities of Your Product
Want help or have questions?