Können wir Ihnen behilflich sein?
10715A Differential Interferometer
Easily perform differential measurements
HIGHLIGHTS
The Keysight 10715A Differential Interferometer performs differential measurements between the supplied reference mirror and a measurement plane mirror. It provides exceptional long term stability. The 10715A minimizes deadpath, and, because the entire optical path through the interferometer is common mode, it eliminates thermal drift in measurements. The resolution of the measurement is twice that of a linear or single-beam interferometer.
The 10715A includes three retroreflectors, a beam bender and two quarter wave plates. The user must provide both the reference and measurement mirrors.
The 10715A Option 001 is available for optical layouts that require the interferometer to turn the beam.
- Application: Plane mirror, high accuracy
- Distinguishing Feature: Differential
- # of Axis: 1
- Maximum Beam Size: 6 mm
- Beam Separation: 12.7 mm (0.5 in)
- Weight: 504 g (1 lb 1.8 oz)
- Fundamental Optical Resolution: λ/4 (158.2 nm, 6.2 µin)
- System Resolution: λ/128 (5 nm, 0.2 µin) based on using 32x electronic resolution extension
- System Resolution: λ/1024 (0.62 nm, 0.024 µin) based on using 256x electronic resolution extension
- Reflector: 10724A or user supplied
- Mount Used: 10711A
- Referenced: No
- Turned Configuration: Yes. Requires option 001
Learn more about Laser Interferometer Position Measurement Systems
Interested in a 10715A?
Extend the Capabilities for your Differential Interferometer
Featured Resources
Want help or have questions?