Wie geht das Herunterladen

  • Click the Download button.

How to Install

  • Extract the downloaded LinuxMD2-2.5.1.tar.gz archive file.
  • Install the packages for your Linux distribution. For kernel versions 5.15 & 6.0 only, additionally download the driver patch  from the 'Related Links' area.
  • Create a symbolic link.
  • For complete installation instructions, refer to the Startup Guide, which was delivered with your product, or available in the 'Supported Documentation' area on this page.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Linux with kernel 3.x, 4.x & 5.0 - 5.4. For kernel versions 5.15 & 6.0 only, download the driver patch additionally from the 'Related Links' area.

Voraussetzungen

  • Information Not Available

Supported Instruments

  • M9203A
  • M9703B
  • M9709A
  • M9710A