OTDR

This product is now obsolete

Download the most recent firmware version for your 8147 OTDR Mainframe

This page contains the files and instructions necessary for our customers to upgrade any Keysight E4310A (8147 Series) OTDR to the latest version of firmware. Upgrading to the latest version ensures that you have all the latest features and are creating measurements that conform to the latest standards. This free upgrade service is another example of how Keysight Technologies is commited to improving your productivity and adding value to your purchases even after you''ve invested in your Keysight OTDR.

The firmware can be used to update the following products:

  • Keysight E4310A

You can check to see which firmware revision you have when the OTDR is on by finding and pressing the "Config" softkey and selecting "About" at the bottom of the popup menu. 2 versions of software will be reported. One for the E4310A Mainframe and the other revision refers to the firmware for the OTDR plug-in module.

Instructions

  • Download the firmware version you need from below.
  • For further upgrade informations refer to the readme.txt file that will exist after executing the self extracting file.

To download the firmware revision 4.3:

  • Download the self extracting file to your PC''s hard disk by clicking on "E4310A (8147)Firmware Download Rev 4.3"
  • Execute the file Update.exe. A new directory will be created, into which the contents of the execute file will be extracted.

NOTE: If you have an earlier Revision than 2.01, you must first upgrade to Rev 2.01 before you can install the latest revision (Rev 4.3).

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2002-08-11 4.3 Download the most recent firmware version for your 8147 OTDR Mainframe
Veröffentlichungsdatum Version
2002-08-11 4.3
Version Description
Download the most recent firmware version for your 8147 OTDR Mainframe

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 95/98

Voraussetzungen

  • See Above

Supported Instruments

  • 8147, E4310A 8147 Series

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows 95/98

Voraussetzungen

  • See Above

Supported Instruments

  • 8147, E4310A 8147 Series
SHOW MORE