What are you looking for?
J2126A/J2127A Transmission Test Set Software
The Keysight J2126A/J2127A Transmission Test Set Software and associated tools are provided under the terms of the Keysight Software License Agreement contained within the Firmware Upgrade Guide. By downloading and installing the software/firmware, you consent to this agreement.
Software Revisions A.04.06 and after
Download and follow the instructions within the Firmware Upgrade Guide version 2.x. You will also be required to perform a one time download and install of the Software Upgrade Tool 2.0, which will act as an upgrade server on your PC.
Software Revisions before A.04.06
Older revisions of instrument software are supported by the Firmware Upgrade Guide version 1.6. Contact customer support if you have need of a back copy.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2004-02-01 | A.05.02 | The Keysight J2126A/J2127A Transmission Test Set Software Update provides the most recent features and enhancements suitable for all hardware variants of the J2126A/J2127A. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2004-02-01 | A.05.02 |
| Version Description |
|---|
| The Keysight J2126A/J2127A Transmission Test Set Software Update provides the most recent features and enhancements suitable for all hardware variants of the J2126A/J2127A. |
Wie geht das Herunterladen
- See Above
How to Install
- See Documentation
Lizenzierung
- Does Not Require a License
Dokumentation
Add-On Software / Utilities
Installs on: Instrument
Voraussetzungen
- See Documentation
Supported Instruments
- J2126A, J2127A