Instrument Installation:
This firmware is installable into the following insturments.

  • 4155B
  • 4156B
  • 4155C
  • 4156C

Firmware Revision:
HOSTC 03.10
SMUC 04.08

Resolved Issues:
The following new feature is available.

  • Supporting GUI, SCPI command, FLEX command for the range changing mode

Update Instruction:
See the README file included in the zipped file.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2011-07-29 HOSTC 03.10/SMUC 04. 4155C/56C Firmware HOSTC 03.10/SMUC 04.08
Veröffentlichungsdatum Version
2011-07-29 HOSTC 03.10/SMUC 04.
Version Description
4155C/56C Firmware HOSTC 03.10/SMUC 04.08

4155C/56C Firmware HOSTC 03.10/SMUC 04.08

Wie geht das Herunterladen

  • See the README file included in the zipped file.

How to Install

  • See the README file included in the zipped file.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Voraussetzungen

  • See the README file included in the zipped file.

Supported Instruments

  • 4155B, 4156B, 4155C, 4156C
Keine Softwareversion verfügbar
SHOW MORE