The Nortel CDMA Test Software for the E7495A/B automates the installation and maintenance of Nortel Base Stations

  • A test process/methodology for comprehensive Nortel Networks CDMA base station testing and troubleshooting
  • Repeatable, consistent results that are achievable, independent of a technician’s skill level
  • Automated cable loss, return loss, and RF component loss measurements
  • Test results storage
  • Connection diagrams displayed on-screen with text prompts
  • Report generator

Ordering Information

The Keysight “Nortel CDMA test software” requires specific functionality found in the E7495A or E7495B to enable all tests found within the software package. This functionality includes E7495A/B Option 200 (CDMA analyzer), Option 510 (CW/CDMA source), and Option 600 (power meter). The Nortel CDMA test software package may be ordered as follows:

  • E7495B-330 (option to E7495B at the time of purchase)
  • E7495xU-330 (option as an upgrade to either an E7495A or E7495B)
    Note: For the E7495XU-330, Option 500 is required, 510 recommended.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2005-06-15 1.01 Option 330 - Version 1.01 to be used with A.04.00 and newer Firmware.
Veröffentlichungsdatum Version
2005-06-15 1.01
Version Description
Option 330 - Version 1.01 to be used with A.04.00 and newer Firmware.

Wie geht das Herunterladen

  1. Click the Download button
  2. Open the zip file
  3. Read the Readme file

Lizenzierung

  • Requires a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows 95/98

Voraussetzungen

  • Nortel CDMA Test Software version 1.01 requires E7495A/B Firmware revision A.04.00 or higher

Supported Instruments

  • E7495A, E7495B
Keine Softwareversion verfügbar
SHOW MORE