Provides the latest enhancements and bug fixes for the BT2200 Charge-Discharge Platform

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2025-07-28 6.18 Adds commands for supporting sequence pause and resume, querying which sub-channel failed a test, increased DCIR measurement resolution to 6 digits, enhancements to self-test, and other fixes.
Veröffentlichungsdatum Version
2025-07-28 6.18
Version Description
Adds commands for supporting sequence pause and resume, querying which sub-channel failed a test, increased DCIR measurement resolution to 6 digits, enhancements to self-test, and other fixes.

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does not require a license.

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does not require a license.

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A

Wie geht das Herunterladen

  1. Click on the Download button.
  2. Save the folder to your computer and note the directory where the folder is saved. A BT2200 firmware update installed over the LAN, GP-IB, or USB interface is a file with a .dfu extension.
  3. Unzip the folder to access the .dfu firmware file.

How to Install

  • Refer to the Firmware Update Utility Instructions on how to install updates.
  • The update may take several minutes to complete and will reboot the instrument.
  • After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Betriebssystem

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

Voraussetzungen

  • Must have one of the BT2200 series mainframes listed.

Supported Instruments

  • BT2202A, BT2203A, BT2203B, BT2204A, BT2204B, BT2205A
SHOW MORE