What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
33502A Firmware Update
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2020-03-18 | 2.02 | Update to resolve memory leak |
| Veröffentlichungsdatum | Version |
|---|---|
| 2020-03-18 | 2.02 |
| Version Description |
|---|
| Update to resolve memory leak |
Wie geht das Herunterladen
- Click the Download button.
- Save the firmware file to your computer and note the directory where the file is saved.
- Unzip the file to access the .upd file. For updates using the front panel USB drive, the utility extracts the required files from the unzipped .upd file.
- If not currently installed, download and install the Firmware Update Utility.
How to Install
- From the Start menu, start the Firmware Update Utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.
- If updating from the LAN, USB interface, the instrument address is required. With the instrument turned on, pressing Help-About displays the addresses.
- The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
- It is not necessary to re-calibrate the instrument following a firmware update.
Lizenzierung
- Does Not Require a License
Dokumentation
Add-On Software / Utilities
Installs on: Instrument
Betriebssystem
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Voraussetzungen
- Information Not Available
Supported Instruments
- 33502A
Keine Softwareversion verfügbar
SHOW MORE