PathWave Advanced Power Application Suite Bundle Download

The Keysight PathWave Advanced Power Application Suite (PW9254A) is a comprehensive software solution that seamlessly integrates three separate applications ( PW9251A PathWave IV Curve Measurement Software, PW9252A PathWave Advanced Power Control and Analysis, and PW9253A PathWave Advanced Battery Test and Emulation) into one unified platform, check here. This software replace BV9200B, BV9201B, BV9210B and BV9211B.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-02-27 2026 Improved usability, stability, and overall performance through defect fixes.
Veröffentlichungsdatum Version
2026-02-27 2026
Version Description
Improved usability, stability, and overall performance through defect fixes.

Wie geht das Herunterladen

  1. Click the Download button.
  2. Save or run the installer.

    How to Install

    • Double-click on downloaded software file to run the installer.

    Lizenzierung

    • Requires a License

    Offline Installer

    • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
    • Click the Download Offline Installer button.

    Installs on: PC       

    Betriebssystem

    • Windows 11
    • Windows 10(64 bit), version 1809 or later
    System Requirements
    • Processor: Intel Core i5 (or equivalent)
    • RAM: 16 GB
    • Storage Drive: 900 MB free space for Windows
    • Screen Resolution: 1766 x 768 minimum

    Voraussetzungen

    • Information Not Available  

    Wie geht das Herunterladen

    1. Click the Download button.
    2. Save or run the installer.

      How to Install

      • Double-click on downloaded software file to run the installer.

      Lizenzierung

      • Requires a License

      Offline Installer

      • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
      • Click the Download Offline Installer button.

      Installs on: PC       

      Betriebssystem

      • Windows 11
      • Windows 10(64 bit), version 1809 or later
      System Requirements
      • Processor: Intel Core i5 (or equivalent)
      • RAM: 16 GB
      • Storage Drive: 900 MB free space for Windows
      • Screen Resolution: 1766 x 768 minimum

      Voraussetzungen

      • Information Not Available  

      Wie geht das Herunterladen

      1. Click the Download button.
      2. Save or run the installer.

        How to Install

        • Double-click on downloaded software file to run the installer.

        Lizenzierung

        • Requires a License

        Offline Installer

        • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
        • Click the Download Offline Installer button.

        Installs on: PC       

        Betriebssystem

        • Windows 11
        • Windows 10(64 bit), version 1809 or later
        System Requirements
        • Processor: Intel Core i5 (or equivalent)
        • RAM: 16 GB
        • Storage Drive: 900 MB free space for Windows
        • Screen Resolution: 1766 x 768 minimum

        Voraussetzungen

        • Information Not Available  

        Wie geht das Herunterladen

        1. Click the Download button.
        2. Save or run the installer.

          How to Install

          • Double-click on downloaded software file to run the installer.

          Lizenzierung

          • Requires a License

          Installs on: PC       

          Betriebssystem

          • Windows 11
          • Windows 10(64 bit), version 1809 or later
          System Requirements
          • Processor: Intel Core i5 (or equivalent)
          • RAM: 16 GB
          • Storage Drive: 900 MB free space for Windows
          • Screen Resolution: 1766 x 768 minimum

          Voraussetzungen

          • Information Not Available  

          Wie geht das Herunterladen

          1. Click the Download button.
          2. Save or run the installer.

            How to Install

            • Double-click on downloaded software file to run the installer.

            Lizenzierung

            • Requires a License

            Installs on: PC       

            Betriebssystem

            • Windows 11
            • Windows 10(64 bit), version 1809 or later
            System Requirements
            • Processor: Intel Core i5 (or equivalent)
            • RAM: 8 GB
            • Storage Drive: 900 MB free space for Windows
            • Screen Resolution: 1766 x 768 minimum

            Voraussetzungen

            • Information Not Available  
            SHOW MORE