N7877A PXI Modular Synthesizer Calibration Application

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2016-06-01 E.01.00 Initial release.
Veröffentlichungsdatum Version
2016-06-01 E.01.00
Version Description
Initial release.

Wie geht das Herunterladen

  • Close all applications.
  • Download application .exe file to the PC desktop.

How to Install

  1. Download the Setup.exe file to the PC desktop.
  2. Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
  3. Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.

Lizenzierung

  • Requires a License
    To obtain a key contact your local Keysight Technologies Sales Representative.

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 10

Minimum Requirements to Run TME N78xxA Application Software:
 

  • TME revision E.03.91 or higher
  • Check individual N78xxA Application’s ReadMe files for specific requirements

Supported Instruments

  • M9309A
Keine Softwareversion verfügbar
SHOW MORE