You only need this patch if you are using a Keysight IVI driver on Microsoft Windows Vista/7, AND Keysight IO Libraries Suite will not be installed.

If you have installed Keysight IO Libraries Suite 15.0 (or later) on Windows Vista/7, your Keysight IVI drivers will work as designed.

However, if you would rather use another vendor’s VISA implementation, e.g. National Instrument’s VISA, with Keysight IVI drivers, you will need to install a special patch. This patch fixes a defect that will cause your IVI driver to fail on the Initialization method. The defect can also cause National Instrument’s VISA to be unable to open VISA resources.

To fix this defect, you can do one of the following:

1. Install Keysight IO Libraries Suite 15.0 (or later)

OR

2. Install the Keysight IVI Driver Patch for Windows Vista/7

To download the latest version of the IO Libraries Suite, visit: https://www.keysight.com/find/iosuite

To download the Keysight IVI Driver Patch for Windows Vista/7, select the download below.

Microsoft, Windows, and Vista are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2007-11-30 n/a Keysight IVI Driver Patch for Windows Vista/7
Veröffentlichungsdatum Version
2007-11-30 n/a
Version Description
Keysight IVI Driver Patch for Windows Vista/7

Wie geht das Herunterladen

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 7
  • Windows Vista

Voraussetzungen

  • Not Applicable

Supported Instruments

  • Not Applicable
Keine Softwareversion verfügbar
SHOW MORE