What are you looking for?
IntuiLink Waveform Editor, Pulse Add-in
This software is an Add-in accessory for the Keysight IntuiLink Waveform Editor for the 33120A/33220A/33250A. The Add-in will create Pulse Waveforms using an arbitrary waveform with variable rise/fall times. The shapes for the rise/fall times can be Linear, Exponential, Half-Cosine, or Gaussian. After installation the Add-in will be found in the 'Tools' menu. Intended for use with slow (>100 nsec) rise/fall times.
See the ReadMe.txt file for installation instructions.
You must have version 1.4 of the Waveform Editor or later. If you have an earlier version, uninstall the earlier version and then install the later version. You can get the latest Waveform Editor from:
IntuiLink for Arb 33120A, 33220A, 33250A Function Generators, Version 1.4
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2006-07-17 | 1.0.1 | Waveform Generator Pulse Add-in v1.0.1 |
| Veröffentlichungsdatum | Version |
|---|---|
| 2006-07-17 | 1.0.1 |
| Version Description |
|---|
| Waveform Generator Pulse Add-in v1.0.1 |
Wie geht das Herunterladen
- See Above
How to Install
- Select run or save to the directory of your choice.
Lizenzierung
- Does Not Require a License
Installs on: PC
Voraussetzungen
- Waveform Editor version 1.4 or later.
Supported Instruments
- 33120A, 33220A, 33250A