What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Wie geht das Herunterladen
- Click the Download button
- Save or run the installer
How to Install
Double-click on downloaded software file to run the installer
Lizenzierung
- Requires a License
Dokumentation
Installs on: PC
Supported Instruments
- 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A