• NOTE: PathWave BenchVue standalone applications runs only on Windows 10 (64- bit) only.

System Requirements

PathWave BenchVue standalone apps:

  • Operating Systems (64 bit): Windows 10, version 1809 or later
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • 1920x1080 display resolution recommended
PathWave BenchVue non-standalone apps:
  • Microsoft Windows 10: 32-bit & 64-bit
  • Processor: 1 GHz or faster (2 GHz or greater recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Wie geht das Herunterladen

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.
     

Lizenzierung

  • Requires a License

Installs on: PC

Betriebssystem

  • Windows 10

Voraussetzungen

  • Not required