BenchVue Basic Digital Multimeter App Download

Note: KeysightCare support is not included for all BenchVue Basic apps.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2023-12-08 2019 Update 4.0 This version addresses critical bug fixes.
Veröffentlichungsdatum Version
2023-12-08 2019 Update 4.0
Version Description
This version addresses critical bug fixes.

Wie geht das Herunterladen

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required

Installs on: PC  

Betriebssystem

  • Windows 10 (64-bit), Version 1809 or later
  • Win-11, 64-bit
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A, 34420A, 34450A, 34460A, 34461A, 34465A, 34470A

Wie geht das Herunterladen

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • Does not require a license

Installs on: PC  

Betriebssystem

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • 34401A, 34405A, 34410A, 34411A, 34420A, 34450A, 34460A, 34461A, 34465A, 34470A
SHOW MORE