What are you looking for?
34980A code wizard add-in creates code examples
The Keysight 34980A instrument code wizard add-in creates executable code for the 34980A multifunction switch/measure unit. Simply select the desired development language, instrument functions, and parameters. The code wizard will do the rest. The code is placed in a module sheet and may be edited, saved, or copied for final use. The code wizard add-In can create sample code for VEE, Microsoft ® Visual Basic, C, and Microsoft Excel. Several I/O libraries are supported; Keysight SICL, VISA, VISA-COM, and National Instruments NI-488.
The instrument code wizard needs to be loaded before using the new 34980A instrument code wizard add-in.
KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2003-07-15 | n/a | Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application. |
| Veröffentlichungsdatum | Version |
|---|---|
| 2003-07-15 | n/a |
| Version Description |
|---|
| Download the .zip file, unzip it to a directory of your choice and double click on the setup.exe file to install the code Wizard application. |
Wie geht das Herunterladen
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- Information Not Available
Lizenzierung
- Does Not Require a License
Dokumentation
Verfügbare Downloads
Installs on: PC
Voraussetzungen
- See Above
Supported Instruments
- See Above