Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
3070 05.21pb 0103 Software Release Bulletin
Caution: Compatibility Statement --
On a system updated to revision 05.2X software, various files in board directories will automatically be modified for compatibility the first time they are accessed. For this reason, a system loaded with a revision prior to 05.2X (e.g., 04.XX, B.03.XX) cannot be used to develop or run board directories that have been developed or run on an 05.2X system. However, an 05.2X system can be used to develop and run board directories that have been developed or run on a system with a revision prior to 05.2X.
Board directories can be moved between 05.20p, 05.21p, 05.21pa and 05.21pb systems with no compatibility problems.
Software patch revision 05.21pb addresses these issues:
Description | Change Request Verification |
---|---|
The Configuration Compiler (qcomp) will now accept ASRU B cards on test systems with PC controllers. (Windows Only) | CR12507 |
The system_locale.ksh script no longer fails to find java on some systems. (Windows Only) | CR12638 |
Fixture lock or unlock will no longer cause -11 error in BTBasic. (UNIX Only) | CR13178 |
DGN no longer fails test 0002 when Double Density Analog cards are present. These cards are listed as Ana_DD2 in DGN config. (Windows & UNIX) | CR13859 |
BTBasic now opens COM ports on the PC in binary mode instead of text mode. (Windows Only) | CR13951 |
Service Pack 3 for Windows 2000 can be used on computers with 05.21pb without "blue screen" boot errors. (Windows Only) | CR14139, CR11999 |
BTBasic no longer hangs when using the foot switch with a dual well fixture. Break key handling is now more reliable. (Windows Only) | CR12378 |
BTBasic no longer locks up when pressing the Break key while using Push Button Debug. (Windows Only) | CR14200 |
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback