PathWave Advanced Design System (ADS) 2022 Update 2.2 addresses 1 item (bugs/tasks/stories) in the following area:

HSD - DDR/Memory.

For more details, please refer to Release Notes. 

ADS 2022 Update 2.2
PlatformFilenameDownloadsSizemd5sum
Linux 64-bitads_2022_update2.2_linux_x64.zip
Download

 1,836,098,519 bytes (1.71 GB)

2da8e477d32a30b8847de2371dd64a8f 

Windows 64-bitads_2022_update2.2_win_x64.zipDownload504,365,056 bytes (481 MB)ad90b51602b31af45873954f13980ab6

Note: ADS 2022 Update 2.2 is the second minor update release and can be installed directly over ADS 2022 Update 2.0 (base release) or on top of the previously installed ADS 2022 Update 2.1 release.

Documentation

Return to the PathWave Advanced Design System (ADS) Software downloads page.