IxAccess

 

Product Description Replacement Product End-of-Sale Announcement Date End-of-Sale (EOS) Date End-of-Development (EOD) Date End-of-Life (EOL) Date
IXACCESS IxAccess, Broadband Test application for PPPoX/L2TP; License Per Ixia chassis 926-0001 IXACCESS, Base Software Bundle, Broadband Test application for PPPoX/L2TP 16-Jul-07 16-Jul-07 NA NA
926-0001 IXACCESS, Base Software Bundle, Broadband Test application for PPPoX/L2TP; License Per Ixia chassis; Includes Media Kit; REQUIRES purchase of a supported load module; NOTE: This purchase includes entitlement to the equivalent next generation software products offered as Aptixia IxNetwork during the active warranty period 930-1999 IxNetwork Base Software + 930-2024 IxNetwork PPP, L2TPv2 and DHCP-client emulation 930-2022 IxNetwork RFC 2544 and Custom Integrated Tests over Advertised Topologies 930-2027 IxNetwork Control Plane Tests for PPP/L2TPv2, 802.1x, and NAC 5-May-09 5-Nov-09 5-Nov-10 5-Nov-14