Interface Upgrades

 

Product Description Replacement Product End-of-Sale Announcement Date End-of-Sale (EOS) Date End-of-Development (EOD) Date End-of-Life (EOL) Date
944-1097 FUSION Upgrade Option, Factory Upgrade, for the Xcellon-Lava AP40/100GE2P (944-1067) load module N/A 31-Mar-17 17-July-17 17-July-18 17-July-22
901-0000 Trade-in Credit XG12 purchase 3-Apr-15 N/A N/A N/A N/A
901-0003 Trade-in Xcellon-Multis XM100GE4CFP4 100GE load module (944-1110) for Xcellon-Multis XM100GE4CFP4+ENH 100-GE Enhanced load module (944-1111) None 30-Jun-15 30-Jun-15 30-Jun-15 30-Jun-15
901-0004 Trade-in Xcellon-Multis XM100GE4QSFP28 100GE load module (944-1116) for Xcellon-Multis XM100GE4QSFP28+ENH 100GE Enhanced load module (944-1117) None 30-Jun-15 30-Jun-15 30-Jun-15 30-Jun-15
901-0032 Ixia Trade-in credit for WBW or RF 46-series WaveBlades, when purchasing WBX5, RFX5, WaveTest 6, WaveTest 6 Base Unit or WaveTest 6E appliances. (901-0032) N/A 1-Dec-24 1-Dec-24   1-Dec-27
901-0033 Ixia Trade-in credit for WBW or RF 36-series WaveBlades, when purchasing WBX5, RFX5, WaveTest 6, WaveTest 6 Base Unit or WaveTest 6E appliances. (901-0032) (901-0033) N/A 1-Dec-24 1-Dec-24   1-Dec-27
901-0034 Ixia Trade-in credit for WBW 1xxx or 2xxx- series WaveBlades, when purchasing WBX5, RFX5, WaveTest 6, WaveTest 6 Base Unit or WaveTest 6E appliances. (901-0034) N/A 1-Dec-24 1-Dec-24   1-Dec-27
901-0060 Ixia Trade-in credit for WBX5 or RFX5 or WBL5 WaveBlades, when purchasing WaveTest 6 or WaveTest 6 Base Unit or WaveTest 6E appliances. (901-0060) N/A 1-Dec-24 1-Dec-24   1-Dec-27
TRI-005 Upgrade - LMOC48c (IxExplorer) for LMOC48411 (POS/BERT Combo) None 1-Jun-06 1-Dec-06 NA 1-Jun-08
TRI-007 Upgrade - LMOC48311 (BERT only) for LMOC48411 (POS/BERT Combo) None 1-Jun-06 1-Dec-06 NA 1-Jun-08
TRI-025 Upgrade - LMOC48c3 (POS/ SDH Load Module, 1310nm, Singlemode, Mfg Version) for LMOC48c (POS/SDH Load Module, 1310nm, Singlemode, full version) None 1-Jun-06 1-Dec-06 NA 1-Dec-10
TRI-026 Upgrade - LMOC48c3 (POS/ SDH Load Module, 1310nm, Singlemode, Mfg Version) for LMOC48411 (POS/BERT Load Module, 1310nm, Singlemode, full version) None 1-Jun-06 1-Dec-06 NA 1-Jun-08
TRI-030 Trade-in two LM100TX load modules when purchasing one LM100TXS8 load module TRI-070 Trade-in any Ixia load module(s) for credit against qualifying new purchases at standard selling price. 1-Jan-07 1-Jan-07 NA 1-Jan-07
TRI-032 Upgrade - LM10GE500F1 (1-Port 10 Gigabit XAUI Ethernet) to LM10GE500F1B (1-Port 10 Gigabit XAUI Ethernet/BERT) None 1-Jun-06 1-Dec-06 NA 1-Jul-07
TRI-033 Upgrade - LM10GE500M1B (1-Port 10 Gigabit XAUI BERT) to LM10GE500F1B (1-Port 10 Gigabit XAUI Ethernet/BERT) None 1-Jun-06 1-Dec-06 NA 1-Jul-07
TRI-035 Trade-in any combination of two LM1000SX, LM1000LX, LM1000GBIC or LM1000T-5 load modules when purchasing any one LM1000TXS4, LM1000SFPS4 or LM1000STXS4 load module TRI-070 Trade-in any Ixia load module(s) for credit against qualifying new purchases at standard selling price. 1-Jan-07 1-Jan-07 NA 1-Jan-07
TRI-038 Upgrade - Gigabit ± 100 ppm Variable Clock Per Each Load Module (Requires LM1000SX, LM1000SX3, LM1000LX, LM1000LX3, LM1000GBIC, or LM1000GBIC-P1) None 1-Jun-06 1-Dec-06 NA 31-Mar-07
TRI-039 Upgrade - LM10GE700F1 (1-Port 10 Gigabit XENPAK Ethernet) to LM10GE700F1B (1-Port 10Gigabit XENPAK Ethernet/BERT) None 1-Jun-06 1-Dec-06 NA 1-Jun-07
TRI-040 Upgrade - LM10GE700M1B (1-Port 10 Gigabit XENPAK BERT) to LM10GE700F1B (1-Port 10Gigabit XENPAK Ethernet/BERT) None 1-Jun-06 1-Dec-06 NA 1-Jun-07
TRI-041 Upgrade - LM10GE700M1 (1-Port 10 Gigabit XENPAK Ethernet mfg) to LM10GE700F1B (1-Port 10 Gigabit XENPAK Ethernet/BERT) None 1-Jun-06 1-Dec-06 NA 1-Jun-07
TRI-044 LMOC48c 128MB Memory Upgrade None 1-Jan-05 1-Jul-05 1-Jul-06 1-Jul-10
TRI-045 LMOC192c 128MB Memory Upgrade None 1-Jan-05 1-Jul-05 1-Jul-06 1-Jul-10
TRI-046 LM10GE 128MB Memory Upgrade None 1-Dec-05 1-Jun-06 1-Jun-07 1-Jun-11
TRI-050 Upgrade for LM1000SFP4. Allows support for all TXS features including L2/3 streams, routing protocol support, Linux SDK, or L4-L7 applications None 7-Aug-07 7-Aug-07 NA 7-Aug-07
TRI-054 Upgrade - LM10GE700M1 (1-Port 10 Gigabit XENPAK Mfg version) to LM10GE700F1 (1-Port 10Gigabit XENPAK Full Feature support) None 1-Jun-06 1-Dec-06 NA 1-Dec-10
TRI-057 Trade in one LM100TXS8 load module when purchasing any one LM1000STXS4, LM1000STXS4-256, or ALM1000T8 load modules TRI-070 Trade-in any Ixia load module(s) for credit against qualifying new purchases at standard selling price. 1-Jan-07 1-Jan-07 NA 1-Jan-07
TRI-061 Trade in one IXIA 1600 chassis when purchasing one IXIA 1600T or OPTIXIAX16-01 chassis TRI-065 Trade in one IXIA 1600, 1600S, or 1600T chassis when purchasing one 941-0001 (OPTIXIAX16-01) or 941-0002 (OPTIXIAXM12-01) chassis at standard selling price. 1-Jan-07 1-Jan-07 NA 1-Jan-07
TRI-062 Trade-in Credit, Return Ixia chassis w/Purchase (TRI-062) None 25-Feb-17 25-Feb-17 NA 25-Feb-17