Flex Tap Quick Reference Guide

Datenblätter.

This document will help you select the correct Flex Tap for your passive monitoring needs.

 

QUICK REFERENCE GUIDE TO TAPS

 

What taps do: Network Taps provide permanent access to 100% of all network traffic - which is required when monitoring and securing your network- without introducing costly bottlenecks or points of failure. Tool changes can be made without network downtime.

 

QUICK REFERENCE GUIDE TO BYPASSES    

 

What a bypass does: Bypass switches are in-line devices that provide fail-safe protection for in-line security and monitoring devices. When inline tools fail, bypass switches automatically redirect network traffic so that it flows around the failed tool, instead of through it. Bypass switches typically have heartbeats to detect security tool failure, and power fail protection to continue to operate with no power.