Datenblätter.
M8048A ISI Channels
Master Your Next Designs
Key features
− Emulate a wide range of channel loss with cascadable ISI traces with fine resolution
− 4 short (7.7” to 12.8“) and 4 long traces (14.4” to 34.4”)
− Real Nelco FR4 PC board material with known S21 parameters
− Differential channels
− Supplementary to Keysight’s compliant ISI channels (PCIe®, SATA, DP, HDMI)
− Small size
Description
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. A choice of 8
PC board traces with different lengths can be inserted into the signal path. The 8 trace lengths range
from 7.7 inch (196 mm) to 34.4 inch (874 mm). By cascading the traces within one box or with the
other box a wide range of channels can be emulated with very fine resolution steps. With their small
size the ISI channels can be located closely to the device under test. The cascadable ISI channels
are complemented by the Keysight Technologies, Inc. compliance channels for SATA, DisplayPort,
PCI Express®, and HDMI.
Emulate channel loss
The channel loss between transmitter and receiver is a critical element for the receiver test for all
electrical multi gigabit serial interfaces. The channel loss depends primarily on the distance between
transmitter and receiver and the electrical medium. The channel loss is typically defined by the S21
parameter in dB for certain frequencies. Some standards define the receiver test to include a certain
channel loss in the test setup. M8048A offers a wide range of cascadable channels to emulate certain
S21 parameter conditions in a repeatable and accurate way.
Emulate intersymbol interference
Low-cost Nelco FR4 PC board material is very commonly used in many consumer and computer
products. Long electrical cables are also very common (HDMI, DisplayPort and USB) for connecting
consumer and computing devices. With increasing bit rates the signal degradations caused by the
channel become a critical part for the receiver characterization and compliance test. The so-called
intersymbol interference (ISI) caused by the channel degradation is a data dependant jitter or a
bounded deterministic jitter. The ISI jitter added by a PC board trace not only depends on the trace
length and the PC board material, but also depends on the data rate and the transmitted bit pattern.
The ISI jitter a receiver must tolerate is typically defined in ps or mUI by each standard for the
required bit rate and compliance pattern.
Application examples
− SAS
− USB3
− UHS-II
− Thunderbolt
− SATA
− DisplayPort
− PCI Express
M8048A specifications
Specification assumptions
The specifications in this document describe the instruments performance. All specifications if not otherwise stated are valid using the recommended cable set M8041A-801 (2.92 mm, 0.85 m, matched pair).
Können wir Ihnen behilflich sein?