Datenblätter.
The B1505A can handle all types of power device evaluation, with features that include a wide voltage and current range, fast pulsing capability (10 μs), μΩ level on-resistance measurement resolution, and sub-pA level current measurement capability. In addition, an oscilloscope view permits visual verification of current and voltage-pulsed waveforms.
Two independent analog-to-digital (A/D) converters on each channel support a 2 μs sampling rate to monitor the critical timings that can affect device behavior accurately.
It can also perform fully automated capacitance measurements (such as Ciss, Coss, and Crss) at high voltage biases (up to 3 kV). Moreover, it can also evaluate gate charge (an important parameter for high-frequency switching converter efficiency) at up to 3 kV.
The B1505A with EasyEXPERT group+ software includes a curve tracer mode that combines familiar curve tracer functionality with the convenience of a PC-based instrument; this makes it easy for traditional curve-tracer users to become productive quickly.
Module selector, device capacitance selector, and Quick Test feature enable fully automated measurement on multiple parameters without re-cabling.
Keysight EasyEXPERT group+ GUI-based characterization software is available either on the B1505A’s embedded Windows 10 platform with a 15-inch touch screen or on your PC to accelerate the characterization tasks. It supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management, either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober.
EasyEXPERT group+ makes it easy to perform complex device characterization immediately with hundreds of ready-to-use measurements (application tests) furnished and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. The net result is improved ease of use, better data analysis, and simplified data management to measure power devices and power circuitry.
Basic features
Precision measurement across a wide range of operating conditions
Extensive device evaluation capabilities
Improved measurement efficiency
Upgradable and scalable hardware architecture
Specification conditions
Conclusion
The B1505A is a highly versatile power device evaluation tool with advanced features such as fast pulsing, high voltage bias measurements, and automated capacitance measurements. It also includes EasyEXPERT group+ software for efficient and repeatable device characterization, with hundreds of ready-to-use measurements and a built-in database for storing test conditions and measurement data.
If you need a reliable and powerful tool for power device evaluation and characterization, consider the B1505A with EasyEXPERT group+ software. It can help you efficiently perform complex measurements, improve data analysis and management, and ultimately accelerate your device development and testing
Können wir Ihnen behilflich sein?