Brochures
The N7700A Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results.
Key elements:
Newest features:
The N7700A Package Manager
The N7700A Photonic Application Suite is available for download from the following link: www.keysight.com/find/N7700.
The setup installation provides the N7700A Package Manager. This shows any packages and necessary software prerequisites installed or downloaded on the computer and the packages and updates available from the download site. Use this to install and maintain your desired configuration.
Many elements can be permanently installed and used without charge. Packages requiring a license can be used immediately for up to 14 days and a free 30-day evaluation license can be quickly downloaded for extended testing before purchasing a license.
The N7700A Main Package is distributed free and provides the basis for the measurement engines and a powerful File Viewer program for analyzing measurement data. It has been designed for sharing measurement results throughout entire development teams or manufacturing groups. The library functions in this package also allow your programs to read and save data in the .omr file format for analysis with the File Viewer.
Viewer features include:
The N7700A IL/PDL Engine package measures passive optical components and optical-to-electrical devices like integrated receivers with an advanced routine to determine the dependence on wavelength and polarization for one or multiple ports. The unique single-sweep Mueller Matrix method reduces measurement time and is very robust against environmental disturbance like fiber movement and temperature drift, while maintaining high dynamic range, wavelength accuracy and freedom from bandwidth-limited distortions.
In addition to the measured IL and PDL traces, the Mueller Matrix 1st-row data can be exported and analyzed to provide the polarization resolved IL traces for the device axes (TE/TM). The same applies to measuring the responsivity of receiver devices with photocurrent output.
Required instruments:
Optional instruments (see page 7):
81595B switch for multi-band
81610A return loss module
N7745A-E02 photocurrent meter
One or more B2901A, B2902A, B2911A or B2912A source/measure unit (and an N1294A Opt 031 GPIO-BNC trigger adapter and BNC T-adapter for each SMU)
The IL/PDL Engine also supports automated switching of multiple lasers for extended wavelength range.
Polarization averaged return loss can be measured at the same time.
Reference measurements from one power meter port for multiple ports, normalized for individual detector responsivity or reference from each port directly.
Measurements can be easily automated with the engine’s COM interface.
Devices with integrated photodiodes, like coherent receivers (ICR) can also be measured with the special N7745A-E02 with photocurrent inputs or B2900A Series source/measure unit in the same setup. The software engine will determine spectra of photocurrent and wavelength responsivity as well as TE vs. TM resolution. A bias voltage can also be applied to the photodiodes.
For devices with high polarization dependence like polarization beamsplitters and ICR for polarization-multiplexed signals, an additional routine for accurately measuring PER beyond 20 dB is included.
IL/PDL License available for purchase as N7700A-100.
Können wir Ihnen behilflich sein?