Design of Integrated Photonic Devices & Optical Fibers

Brochures

This brochure introduces VPIdeviceDesigner, a Python-based simulation framework combining finite-difference optical mode solvers, the Beam Propagation Method (BPM), and the Eigenmode Expansion (EME) method. It highlights capabilities for modeling complex geometries and optical materials, automating parameter sweeps, and analyzing electromagnetic fields. GDS layout exchange and export of device models support integration with photonic circuit simulation. Application examples include polarization converters, edge couplers, optical splitters, and plasmonic structures.