Product Fact Sheets
The Keysight DP5700 Series DC Power Supplies are compact, high-performance solutions built for both lab and production environments. Available in 1.5 kW half-rack and 3.4 kW full-rack models—each only 1U high—the DP5700 maximizes valuable rack space without compromising output quality. With a removable SD memory module, it supports secure data management, making it ideal for sensitive or classified applications. For greater flexibility, up to four units can be connected in parallel to scale current or two units in series to extend voltage. The DP5700 enables efficient, scalable testing while maintaining performance and security.
Können wir Ihnen behilflich sein?