PCIe® 6.0 Protocol Traffic Analysis - LTSSM Setup and State Analysis

Vorführung

In this video, Tim Fairfield provides a detailed walkthrough on setting up and utilizing the LTSSM features of Keysight's PCIe 5.0 and 6.0 protocol analyzer. It covers setup procedures, state analysis, speed changes, link width adjustments, hot reset, data compression, saving trace files, offline analysis, and trigger conditions for capturing specific states during testing.