Webinars
Are you ready to embrace the future of data transfer? PCIe7 and CXL offer faster data rates for high-performance applications such as AI/ML and cloud computing. They use PAM4 signaling at 32Gbaud, which are a significant leap from older NRZ-based technologies. Designing for these standards is not easy, and you must deal with strict tolerances, evolving specifications, and new component models you don't have complete control over. In this presentation, you will learn about the challenges of designing for these standards and explore simulation-driven compliance solutions using Method of Implementation (MOI) workflows to certify compliance tests.
Können wir Ihnen behilflich sein?