Product Fact Sheets
High Power, Safe and Easy to Use
The E36150 Series power supplies are designed for versatility and are perfect for various applications, including R&D, design validation, reliability, and quality testing across all types of industries. Both E36154A (30V; 80A) & E36155A (60V; 40A) feature an autoranging architecture and peak power handling capabilities allowing you to meet your various test requirements with plenty of usable power and flexibility.
Option |
Description |
E363GPBU |
GPIB user installable interface module |
E36150ADVU |
Advanced features of Scope View and AWG capabilities |
E36150ATMU |
Automovtive features (New) |
SEC |
NISPOM and file security |
UK6 |
Commercial calibration with test result data |
1A7 |
ISO17025 Cal with uncertainty |
Key Values
Safe, clean, and reliable power
• Low output ripple and noise
• 2-wire or 4-wire remote sense
• Detachable high current front binding post up to 80A
• Over-voltage, over-current, and over-temperature protection
• Built-in thermal sensor auto-protection mechanism
Convenient benchtop capabilities and intuitive interfaces
• Front output terminal, including sense and ground
• 4.3-inch LCD color display
• Individual knobs for voltage and current
• LAN/LXI, USB, and GPIB (requires E363GPBU upgrade option) interfaces
Advanced characterization
• Built-in voltage and current measurements
• Data logging
• Output sequencing and syncing with digital I/O
• LIST mode programming
• Low-range current measurement
• Adjustable voltage slew rate
• Scope View (requires E36150ADVU upgrade option)
• Arbitrary waveform generator (AWG) (requires E36150ADVU upgrade option)
• Peak power handling up to 2400W for at least 7ms
• Enhanced Programming Speed (requires E36150ATMU upgrade option) New
• ISO Preset Library (requires E36150ATMU upgrade option) New
Application software and automation
• BV0003B Pathwave BenchVue power supply
• BV9200B/BV9201B BenchVue Advanced Power Control and Analysis
• BV9200B/BV9201B Automotive Library Playback Simulation (requires E36150ATMU upgrade option) New
×
*Indicates required field
Thank you.
A sales representative will contact you soon.