Flyer
Comprehensive Phase Noise and Signal Source Analysis
Keysight’s E5055A SSA-X Signal Source Analyzer is a next generation bench-top signal source solution for wireless communications, high-speed digital, and aerospace and defense applications. The E5055A offers superior performance with a RF frequency range of 1 MHz to 8 GHz, phase noise offset frequency of 0.01Hz to >1 GHz, and state-of-the-art system noise sensitivity -175 dBc/Hz (typical).
Improve your DUT Evaluation Accuracy
• Superior performance allows you to meet all your test needs
• 1 MHz to 8 GHz RF signal, Offset frequency: 1 MHz to >1 GHz
• Noise sensitivity: -175 dBc/Hz
Future proof your investment as new measurement needs are software enabled
• Wide application coverage in a single box
• Including VCO characterization, transient measurements, spectrum analysis, pulsed phase noise, and more
Optimizable to get your test results efficiently and effectivity
• Enabled search detects the carrier automatically, even the low-power signals
• Set parameters (i.e., RBW, VBW) flexibly to meet desired speed or accuracy
Können wir Ihnen behilflich sein?